Product Part Number: |
Specifications: IL201/211/220 Series Lock-Up Valve
●The lock-up valve is used if any air source or air supply piping line
failure occurs in the air operated process control line
Single acting, Double acting: Retains pressure at the operating area
as emergency operation until the air source is recovered to its normal state
3 Port: Changes the supply port if a trouble occurs
failure occurs in the air operated process control line
Single acting, Double acting: Retains pressure at the operating area
as emergency operation until the air source is recovered to its normal state
3 Port: Changes the supply port if a trouble occurs
Field | Value | Value Details |
---|---|---|
Action | 211 | Double Acting |
Thread Type | N | NPT |
Port Size | 02 | 1/4 |
Accessory | - | None |
Suffix | SL | External Parts Copper-free/Low Temperature (–30 To 60°C) |