Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
Solid State Auto Switch General Purpose/Direct Mounting Style | D-□ | |
Solid State Auto Switch Auto Switch General Purpose/Band Mounting Style | D-□ | |
Solid State Auto Switch Auto Switch General Purpose/Rail Mounting Style | D-□ | |
Solid State Auto Switch Auto Switch General Purpose/Tie-rod Mounting Style | D-□ | |
2-Color Indication Type Solid State Auto Switch | D-□ | |
2-Color Indication Type with Diagnostic Output Solid State Auto Switch | D-□ | |
Water Resistant 2-Color Indication Type | D-□ | |
For Hygienic Design Cylinders Solid State Auto Switch:Direct Mounting Style | D-□ | |
Solid State Auto Switch With Timer | D-□ | |
Wide Range Detection Type Solid State Auto Switch: Band Mounting Style | D-□ | |
Reed Auto Switch General Purpose/Direct Mounting Style | D-□ | |
Reed Auto Switch General Purpose/Band Mounting Style | D-□ | |
Reed Auto Switch General Purpose/Rail Mounting Style | D-□ | |
Heat Resistant Reed Auto Switch | D-□ | |
Trimmer Auto Switch Sensor Unit | D-□ | |
Trimmer Auto Switch Amplifier Unit (With Sensor Unit) | D-□ |