Product Part Number: |
Specifications: CY3R Series Magnetically Coupled Rodless Cylinder/Direct Mount Type
●Further improvement on Series CY1
●Same mounting dimensions as those of Series CY1. Upgraded
bearing performance and reduction of sliding resistance
●NPT thread and G thread as standard
●Same mounting dimensions as those of Series CY1. Upgraded
bearing performance and reduction of sliding resistance
●NPT thread and G thread as standard
Field | Value | Value Details |
---|---|---|
Piping | - | Standar |
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 720 | |
Switch Rail | - | With Switch Rail |
Auto Switch | - | Φ6~Φ15,Φ25~Φ63:Without Auto Switch (Built-in Magnet);Φ20:Without Auto Switch (Built-in Magnet for Reed Switch) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
GR-S-010 | Grease Pack | |
GR-S-020 | Grease Pack | |
- | CYR25EB-800 | Switch Rail Accessory |
- | CY3R25-PS | Replacement Parts Seal Kit |