Product Part Number: |
Specifications: CY1S-Z Series Magnetically Coupled Rodless Cylinder Slider Type:Slide Bearing
●Weight: Max. 15% reduced (0.96 kg: Existing model 1.13 kg)
●Overall length: Max. 15 mm shortened (240 mm: Existing model 255 mm)
●Improved durability
Lub-retainers are mounted on the internal and external surfaces of
the cylinder tube to maintain the lubrication
●Adjustment bolt improves stroke accuracy/repeatability
●Overall length: Max. 15 mm shortened (240 mm: Existing model 255 mm)
●Improved durability
Lub-retainers are mounted on the internal and external surfaces of
the cylinder tube to maintain the lubrication
●Adjustment bolt improves stroke accuracy/repeatability
Field | Value | Value Details |
---|---|---|
Piping | G | Centralized Piping Type |
Bore Size | 10 | Bore Size 10 mm |
Port Thread Type | - | M Thread,Rc |
Cylinder Stroke | 150 | Standard Stroke 150 mm |
Adjustment Type | - | With Adjusting Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
CYS10-37-AJ025-R | Replacement Parts Bumper Bolt Assembly | |
- | CY1S10-Z-PS | Replacement Parts Seal Kit |