Product Part Number: |
Specifications: CXS Series Dual Rod Cylinder Basic Type
●Compact cylinder with high-precision guide function for pick & place applications
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 15 | Bore Size 15 mm |
Port Thread Type | - | M-thread Or Rc1/8 |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
CXSM15-PS | Replacement Parts Seal Kit | |
GR-S-010 | Grease Pack |