Product Part Number: Manufacture discontinued since 6/2013, replacement series:CJ2-Z →New Series |
Specifications: CJ2 Series Air Cylinder: Standard Type Double Acting, Single Rod
●Cylinders with an air cushion can be operated at a high speed (1000 mm/s)
●With auto switch (Series CDJ2: CDJ2, CDJ2W, CDJK2, CDJ2Z, CDJ2ZW,
CDJ2□Q, CDJ2RA, CDJ2RK, CDBJ2)
※Production of the series CJ2 will be discontinued
in October 2013. (Except Φ6 and With end lock: CBJ2)
Please select the series CJ2-Z
●With auto switch (Series CDJ2: CDJ2, CDJ2W, CDJK2, CDJ2Z, CDJ2ZW,
CDJ2□Q, CDJ2RA, CDJ2RK, CDBJ2)
※Production of the series CJ2 will be discontinued
in October 2013. (Except Φ6 and With end lock: CBJ2)
Please select the series CJ2-Z
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 16 | Bore Size 16 mm |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Cushion Type | - | Rubber Bumper |
Head Cover Port Location | - | Perpendicular To Axis |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Style | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
SNJ-016B | Mounting Nut | |
I-J016B | Single Knuckle Joint | |
Y-J016B | Double Knuckle Joint | |
CJ-CF016 | Rod End Cap Flat Type | |
CJ-CR016 | Rod End Cap Round Type | |
IY-J015 | Clevis Pin And Knuckle Pin | |
NTJ-015A | Rod End Nut Material:Iron |