Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: C85 Series ISO Standards Air Cylinder: Standard/Double Acting, Single Rod
●Standards: ISO 6432 (C85)
●Part numbers set for actuators with mounting brackets,rod end brackets and auto switches available
●Easy fine adjustment of auto switch position
●Transparent switch bracket improves visibility of indicator LED
●With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
●Part numbers set for actuators with mounting brackets,rod end brackets and auto switches available
●Easy fine adjustment of auto switch position
●Transparent switch bracket improves visibility of indicator LED
●With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Head Cover Type | N | Basic (Integral Clevis) |
Bore Size | 10 | Bore Size 10 mm |
Cylinder Stroke | 80 | Standard Stroke 80 mm |
Cushion | - | Rubber Bumper (Standard) |
Rod Boot | - | Without Rod Boot |
Mounting Bracket | - | Without Mounting Bracket |
Accessory | - | Without Accessory |
Auto Switch Mounting Style | B | Band Mounting Style |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | C85NT10 | Mounting Bracket |
- | C85SN10 | Mounting Bracket |
JA10-4-070 | Floating Joint |