Product Part Number: |
Specifications: ASV Series Speed Exhaust Controller
●Integrates a quick exhaust valve and an exhaust throttle valve
●Supports the high speed operation of cylinders
●Supports the high speed operation of cylinders
Field | Value | Value Details |
---|---|---|
Body Size | 4 | 1/4 Standard |
Type | 1 | Tee |
Thread Type | - | M3, M5, U10/32; R |
Port Size | 02 | 1/4 |
Applicable Tubing O.D. | 08 | Φ8mm |
With Sealant | S | With Sealant |
Option | C | With spatter cover |
Made To Order | - | Standard |
Lock Nut Option | J | Round Lock Nut |