![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size2.3.4
●Stainless steel type
●Easy to lock push-lock type
●Larger knob
●Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
*Tube removal strength is ensured to be equivalent to the previous model.
●360° swivel piping is possible. (Universal type)
●Available with a restrictor (Made to order: -X214, -X21)
●Easy to lock push-lock type
●Larger knob
●Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
*Tube removal strength is ensured to be equivalent to the previous model.
●360° swivel piping is possible. (Universal type)
●Available with a restrictor (Made to order: -X214, -X21)
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 1/8,1/4 |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Thread Type | - | R |
Port Size | 02 | 1/4 |
Applicable Tubing O.D. | 08 | Φ8 mm |
Seal | S | With Sealant |
Made To Order | - | Standard |