Product Part Number: |
Specifications: ARX20 Series Regulator For 2 MPa
●Compatible with inlet supply pressure of 2.0 MPa
●Ideal for discharge pressure adjustment on a small compressor
●Piston type
●Ideal for the pressure adjustment of air blowing applications
●Ideal for discharge pressure adjustment on a small compressor
●Piston type
●Ideal for the pressure adjustment of air blowing applications
Field | Value | Value Details |
---|---|---|
Regulating Pressure Range | 1 | 0.05 to 0.30 MPa |
Thread Type | - | Rc |
Port Size | 01 | 1/8 |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
1348102#1 | Handle | |
1348104A | Piston Assembly | |
1348109 | Spring | |
- | 1348114#1 | Replacement Parts Valve |
1348108-1 | Spring |