![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AR20-AR40-D →New Series |
Specifications: AR20-AR60-B Series Modular Type Regulator With Backflow Function Option
●The regulator with backflow function incorporates a mechanism
that exhausts the air pressure in the outlet side quickly
that exhausts the air pressure in the outlet side quickly
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Option a | - | Without Mounting Option |
Option b | - | Without Pressure Gauge,Without Set Nut (For Panel Mount) |
Semi-Standard a | - | 0.05 To 0.85 Mpa Setting;X425:0.1 To 1.7MPa Setting;X406:0.05 To 0.4 MPa Setting |
Semi-Standard b | Z | Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: psi |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR40P-410S | Valve |
- | AR40P-150AS | Diaphragm Assembly |
- | AR40P-050AS | Valve Guide Assembly |
- | AR23KP-020AS | Replacement Parts Check Valve Assembly |