WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
AR40-06-B

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet

Manufacture discontinued since 3/2025, replacement series:AR20-AR40-D

New Series
Specifications: AR20-AR60-B Series Modular Type Regulator With Backflow Function Option
●The regulator with backflow function incorporates a mechanism
 that exhausts the air pressure in the outlet side quickly
Field Value Value Details
Body Size 40 Body Size
With Backflow Function - Without Backflow Function
Thread Type - Rc
Port Size 06 3/4
Option a - Without Mounting Option
Option b - Without Pressure Gauge,Without Set Nut (For Panel Mount)
Semi-Standard a - 0.05 To 0.85 Mpa Setting;X425:0.1 To 1.7MPa Setting;X406:0.05 To 0.4 MPa Setting
Semi-Standard b - Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa
Made To Order - Standard


Related Products
Image Part Number Part Name
AR40P-410S Valve
AR40P-150AS Diaphragm Assembly
AR40P-050AS Valve Guide Assembly
AR23KP-020AS Replacement Parts Check Valve Assembly

Go Top