![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AR20-AR40-D →New Series |
Specifications: AR20-AR60-B Series Modular Type Regulator With Backflow Function Option
●The regulator with backflow function incorporates a mechanism
that exhausts the air pressure in the outlet side quickly
that exhausts the air pressure in the outlet side quickly
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
With Backflow Function | K | With Backflow Function |
Thread Type | F | G |
Port Size | 01 | 1/8 |
Option a | B | With Bracket |
Option b | E | Square Embedded Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount) |
Semi-Standard a | - | 0.05 To 0.85 Mpa Setting;X425:0.1 To 1.7MPa Setting;X406:0.05 To 0.4 MPa Setting |
Semi-Standard b | - | Relieving Type,Flow Direction: Left to Right,Downward,Name Plate And Pressure Gauge In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR23P-270AS | Bracket Assembly |
- | AR20P-410S | Valve |
- | AR20P-150AS | Diaphragm Assembly |
- | AR25P-050AS | Valve Guide Assembly |
![]() |
GC3-10AS | Square Embedded Type Pressure Gauge |
![]() |
GC3P-010AS | Pressure Gauge Cover |
- | AR23KP-020AS | Replacement Parts Check Valve Assembly |