Product Part Number: |
Specifications: AQ Series Quick Exhaust Valve
●A wide selection of models
Field | Value | Value Details |
---|---|---|
Standard Size | 5 | 3/4 |
Type | 0 | Diaphragm |
Standard | 0 | M5X0.8 |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 06 | 3/4 |
Option | H | High Temperature (-5 to 80°C) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | 30063 | Replacement Parts Valve |
30066 | Replacement Parts O-ring |