Product Part Number: |
Specifications: AQ Series Quick Exhaust Valve
●A wide selection of models
Field | Value | Value Details |
---|---|---|
Standard Size | 3 | 3/8 |
Type | 0 | Diaphragm |
Standard | 0 | M5X0.8 |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 03 | 3/8 |
Option | H | High Temperature (-5 to 80°C) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | 30053 | Replacement Parts Valve |
CA50-1602 | O-ring |