Product Part Number: |
Specifications: AQ Series Quick Exhaust Valve
●A wide selection of models
Field | Value | Value Details |
---|---|---|
Standard Size | 1 | 1/8 |
Type | 5 | Lip |
Standard | 1 | 1/8 |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 01 | 1/8 |
Option | - | Standard (-5 to 60°C) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | 30083 | Replacement Parts Valve |
- | 30093 | Replacement Parts Valve |
- | KA00327 | Replacement Parts O-ring |
9X7X1 | O-ring | |
- | KA00476 | Replacement Parts O-ring |
- | JISB2401P-7 | O-ring |