![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AMC Series Exhaust Cleaner
●Noise reduction: 35 dB (A)
●Over 99.9% oil mist removal
●Over 99.9% oil mist removal
Field | Value | Value Details |
---|---|---|
Body Size | 3 | 3/8 Standard |
Thread | 2 | Female Thread Type |
Thread Type | - | R,Rc |
Port Size | 03 | Type:Female/Male;Size:3/8 |
Suffix | B | With Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
BE30 | Bracket |
![]() |
AMC-EL3 | Element |