![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AF20-AF40-D →New Series |
Specifications: AF10-AF60-A Series Modular Type Air Filters
●Easy replacement of the element
The element and the bowl are in one piece
Replacement can be done in hand
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
The element and the bowl are in one piece
Replacement can be done in hand
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 03 | 3/8 |
Option a | - | Without Mounting Option |
Option b | - | Without Auto Drain |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | R | Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
C42FP-260S | Bowl O-ring |
![]() |
AF40P-060S | Filter Element |
![]() |
AF42P-040S | Baffle |