Product Part Number: Manufacture discontinued since 12/2014, replacement series:AF20-AF40-A →New Series |
Specifications: AF10-60 Series Modular Type, Air Filters
※ Production of AF20,30,40 and 40-06 has been discontinued in May 2013
Please select AF20,30,40 and 40-06-A
Please select AF20,30,40 and 40-06-A
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
Thread Type | N | NPT |
Port Size | 03 | 3/8 |
Option a | - | None |
Option b | D | Float Type Auto Drain (N.O.) |
Semi-Standard a | - | Polycarbonate Bowl |
Semi-Standard b | Z | Flow Direction: Left to Right, With Drain Cock, Name Plate and Caution Plate For Bowl In Imperial Units: psi,°F |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
AF30P-040S | Baffle | |
AF30P-060S | Filter Element | |
C3SFP-260S | Bowl O-ring | |
C3SF | Bowl Assembly | |
AD38 | Float Type Auto Drain |