Product Part Number: |
Specifications: AC20C-AC40C-A Series Air Combination: Air Filter+Mist Separator+Regulator
●Easy replacement of the element
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Option a | - | Without Auto Drain |
Option b | G | Round Type Pressure Gauge (With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.7 MPa Setting, Polycarbonate Bowl |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
E400-N02-A | Piping Adapter | |
E400-N03-A | Piping Adapter | |
E400-N04-A | Piping Adapter | |
E400-N06-A | Piping Adapter | |
Y44-N02-A | Cross Spacer | |
Y44-N03-A | Cross Spacer | |
G46-10-N01 | Round Type Pressure Gauge | |
Y420P-050S | Spacer Paking | |
Y400-A | Spacer | |
Y400T-A | Spacer With Bracket |