![]() |
Product Part Number: |
Specifications: 10-ISE20 Series Clean Series 3-screen Display High-precision Digital Pressure Switch For Positive Pressure
●Visualization of settings
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value
●Delay time:1.5 ms or less
●Current consumption: 25 mA or less
●IO-Link compatible
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value
●Delay time:1.5 ms or less
●Current consumption: 25 mA or less
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Clean Series |
Rated Pressure Range | ISE20 | -0.1 To 1 MPa |
Output Specifications | N | NPN Open Collector 1 Output |
Unit Specifications | M | SI Units Only |
Piping Specification | C6H | One-touch Fitting Φ6 mm Straight Type |
Option 1 | L | Lead Wire With Connector(3-core,2 m Lead Wire) |
Option 2 | B | Panel Mount Adapter |
Option 3 | - | Operation Manual:○;Calibration Certificate:- |