Product Part Number: |
Specifications: 10-AFF Series Clean series Main Line Filter Body Size:2C,4C,8C,11C,22C
Clean Series
Field | Value | Value Details |
---|---|---|
Body Size | 11C | 11kW |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Accessory | - | None |
Option a | - | None |
Option b | - | None |
Option c | - | None |
Option d | T | With Element Service Indicator |