![]() |
Product Part Number: Manufacture discontinued since 12/2014, replacement series:10-AF20-60-A →New Series |
Specifications: 10-AF Series Clean Series Air Filter
Clean Series
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Clean Series |
Body Size | 20 | 20 |
Thread Type | N | NPT |
Port Size | 01 | 1/8 |
Option | B | With Bracket |
Bowl | C | With Bowl Guard |
Drain Exhaust | J | Body Size 20:Drain Guide 1/8,Body Size 30~60:Drain Guide 1/4 |
Flow Direction | - | Flow Direction:Left To Right |
Pressure Unit | Z | Name Plate And Caution Plate For Bowl In Imperial Units: psi, °F |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AF20P-050AS | Bracket Assembly |