- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
- Static Neutralization Equipment
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
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
- Industrial Device Communication Equipment: CANopen Compatible Products
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
- Temperature Control Equipment
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
- IO-Link Devices
- List of ATEX Compliant Products
Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Applicable for environments with water droplets and dust
Durability: 10 times or more (Compared with the standard model
in environments with water splashing)
・A variety of scrapers and Lube-retainers for various applications (environments)
are available.
・Improved attachment position reproducibility
・Solid state auto switches are mountable.
Applicable auto switch: D-M9m
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Environmentally resistant | MHS3-X6708□ | 32,63 |