WEB Catalog

Product Information »  WEB Catalog  » Search result

Clean Air Filter/Hollow Fiber Element SFD

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Built-in hollow fiber element
    ・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
    ・Compliant with the RoHS Directives regulations regarding the reduction of environmentally detrimental chemicals
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Air Filter/Hollow Fiber Element SFD
    Manual
    Series Type View search result
    SFD100Disposable type
    (Irreplaceable element)
    View search result
    SFD200Cartridge type
    (Replaceable element)
    View search result
SeriesTypeOperating pressureFiltration (μm)
SFD100Disposable type
(Irreplaceable element)
Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD200Cartridge type
(Replaceable element)
Max.1.0MPa0.01
(Filtration efficiency: 99.99%)

Go Top