WEB Catalog

Product Information »  WEB Catalog  » Search result

Digital Flow Switch Manifold for Water PF3WB/C/S/R

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Compatible Products » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Applicable fluid: Water, Ethylene glycol aqueous solution
    ・Space saving
     Footprint Max. 85% reduction
     Weight Max. 65% reduction
    ・Needs no piping: Work-hour for installation reduced by up to 45%
    ・IO-Link compatible
    ・3-color/2-screen display
    ・Fluid temperature: 0 to 90℃

     ▶IO-Link Master
SeriesRated flow range (L/min)
PF3WB
Integrated type (Basic type)
0.5 to 4
2 to 16
5 to 40
PF3WC
Integrated type (Straight type)
0.5 to 4
2 to 16
5 to 40
PF3WS
Remote type (Supply type)
0.5 to 4
2 to 16
5 to 40
PF3WR
Remote type (Return type)
0.5 to 4
2 to 16
5 to 40

Go Top