- Wireless System: CC-Link Compatible
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
Bernoulli Gripper with Coanda Grip ZNC-C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・Reduces the impact of air flow on light-weight workpieces and adjacent
workpieces
・Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the
workpiece into the device and pipe, as the workpiece is suctioned while
air is blow.
・Body material: Stainless steel, Aluminum
・With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding
of workpiece during suctioning
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC-C | Aluminum Stainless steel | ø20, ø30, ø40, ø60, ø80 | With Coanda grip With vibration suppression cover |