WEB Catalog

Product Information »  WEB Catalog  » Search result

Vacuum Gripper System (Foam Type) ZGS

Grippers for Collaborative Robots » Vacuum Grippers (Ejector Type)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Gripper System (Foam Type)
    ・Suitable for the palletizing and depalletizing of corrugated cardboard,
     etc.
    ・Ejector unit
     Combines all functions required for adsorption
     (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
    ・Can be used immediately by simply connecting 1 electrical cable and air
     piping
    ・Weight: 3.9 kg∗ Reduces the load on robots
     ∗ For ZGSNPK-400240BS4-RM1C8
    ・CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
     Ejector with new design
     227 L/min (ANR) ← 270 L/min (ANR)
     Compared to ZL6H (Supply pressure: 0.6 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper System (Foam Type) ZGS
    Manual
    Series View search result
    ZGSView search result
  • Vacuum Gripper System (Foam Type) ZGS
    DoC
    Series View search result
    ZGSView search result
SeriesCup formFoam specifications
Size
Foam specifications
Number of holes
Foam specifications
Thickness
Theoretical
lifting force [N]
ZGSFoam400mm×240mm9120mm
30mm
2144

Go Top