- Wireless System: CC-Link Compatible
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
Energy Saving, Exhaust-Recovery Booster Regulator VBAE
Booster Regulators » Booster Regulators-
・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
measuring conditions)
Driven by reusing the exhaust air
・Increase factory air pressure by 1.7 times
Air-only operation that requires no power supply, and allows for easy
installation.
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based
on SMC's measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Reduced maintenance frequency due to improved life (Based on SMC's
test conditions)
・Compatible with vertical and horizontal installation
・Mounting interchangeability with the existing model (VBA series)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Port size | Set pressure (MPa) |
---|---|---|
VBAE | 1/4,1/2 | 0.3 to 1.2 |