- Wireless System: CC-Link Compatible
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
Multi Hand Adapter RMMA
Air Gripper for Collaborative Robots » Air GrippersAir Gripper for Collaborative Robots » Multi Hand Adapter
-
・Allows for the handling of various workpieces by a single robot
・Allows for the simultaneous transfer of multiple workpieces
・Up to 3 grippers can be mounted.
・Reduces tool changing time
・Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
・3 gripper mounting angles
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Multi Hand Adapter RMMA
Manual
Series View search result RMMA View search result
Series | Mounting angle | Max. work load (kg) |
---|---|---|
RMMA | 90°,120°,180° | 20 |