Slide Guide Round Body Air Gripper 3-Finger Type MHS3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Vertically compact and lightweight due to the wedge shaped cam construction
・Ideal for operations in which external force is applied, such as
press fitting operations
・Repeatability: ±0.01 mm
・Long stroke type: Strokes 2 times longer than the standard type
・Gripping of cylindrical workpieces
・Reliable removal of the workpiece with through-holes and a center pusher
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Guide Round Body Air Gripper 3-Finger Type MHS3
Manual
Type Series View search result Double acting MHS3 View search result Single acting MHS3-X84 With dust cover MHSJ3 View search result Through-hole MHSH3 View search result With dust cover + Through-hole MHSHJ View search result Long stroke MHSL3 View search result
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Double acting | MHS3 | 16,20,25,32,40,50,63,80,100,125 |
Single acting | MHS3-X84 | 16,20,25,32,40,50,63 |
With dust cover | MHSJ3 | 16,20,25,32,40,50,63,80 |
Through-hole | MHSH3 | 16,20,25,32,40,50,63,80 |
With dust cover + Through-hole | MHSHJ | 16,20,25,32,40,50,63,80 |
Long stroke | MHSL3 | 16,20,25,32,40,50,63,80,100,125 |