Product Information »
WEB Catalog
IN_PROD_346
» Search result
Electric Actuator/Slider Type, Belt Drive LEFB
Electric Actuators/Cylinders » Slider Type
-
LEFB Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. stroke: 2000 mm
・Max. speed: 2000 mm/s
・Positioning repeatability: ±0.08 mm
LEFB Series AC Servo Motor
・Max. speed: 2000 mm/s
・Max. stroke: 3000 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Pulse input type/With internal absolute encoder
・Positioning repeatability: ±0.06 mm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFB16 | 300 to 1000 | 1 | 48 to 1100 | 48 |
Step motor (Servo/24 VDC) | LEFB25 | 300 to 2000 | 10 | 48 to 1400 | 48 |
Step motor (Servo/24 VDC) | LEFB32 | 300 to 2000 | 19 | 48 to 1500 | 48 |
Servo motor (24 VDC) | LEFB16A | 300 to 1000 | 1 | 5 to 2000 | 48 |
Servo motor (24 VDC) | LEFB25A | 300 to 2000 | 2 | 5 to 2000 | 48 |
AC servo motor | LEFB25S | 300 to 2000 | 5 | Max. 2000 | 54 |
AC servo motor | LEFB32S | 300 to 2500 | 15 | Max. 2000 | 54 |
AC servo motor | LEFB40S | 300 to 3000 | 25 | Max. 2000 | 54 |