WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Type Speed Controller with Indicator JAS-S

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 20.8 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Mounting stud is available on the left side or the right side.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeJAS-SM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2,φ4,φ6φ1/8'',φ5/32'',φ1/4''

Go Top