Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
IO-Link Devices » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
-
・The controller and high-voltage power supply module can be mounted
separately.
・Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
・One controller can control a maximum of 4 ionizers.
・Potential amplitude: 25 V or less
・Rapid static neutralization: Fastest time of 0.1 s
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
・Static neutralization is possible even when air is not being supplied.
・IO-Link Compatible
▶IO-Link Devices
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
Manual
Series Type View search result IZT42(-L)
Bar typeDual AC Type View search result IZT41(-L)
Bar typeAC Type View search result IZT40
Bar typeStandard Type View search result IZT43(-L)
Nozzle typeAC Type View search result Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
DoC/IM
Series Type View search result IZT42(-L)
Bar typeDual AC Type View search result IZT41(-L)
Bar typeAC Type View search result IZT40
Bar typeStandard Type View search result IZT43(-L)
Nozzle typeAC Type View search result
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZT42(-L) Bar type | Dual AC Type | Corona discharge type | Within ±30 V |
IZT41(-L) Bar type | AC Type | Corona discharge type | Within ±30 V |
IZT40 Bar type | Standard Type | Corona discharge type | Within ±30 V |
IZT43(-L) Nozzle type | AC Type | Corona discharge type | Within ±30 V |