- Wireless System: CC-Link Compatible
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
Flow Controller for Water FC3W
Switches/Sensors/Controller » Controllers-
・For the stepless control of water flow rate in proportion to electrical
signals
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Flow Controller for Water FC3W
Manual
Series View search result FC3W504 View search result FC3W520 View search result
Series | Rated control flow rate range [L/min] | Flow rate measurement range [L/min] |
---|---|---|
FC3W504 | 0.5 to 4.0 | 0.4 to 4.2 |
FC3W520 | 2.0 to 16.0 | 1.6 to 16.8 |