- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
- Static Neutralization Equipment
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
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
- Industrial Device Communication Equipment: CANopen Compatible Products
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
- Temperature Control Equipment
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
- IO-Link Devices
- List of ATEX Compliant Products
e-Actuator Easy to Operate Integrated Controller/Slider Type EQFS□H
Electric Actuators/Cylinders » e-Actuator-
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all operating modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions reduced by up to 60% through motor control
optimization
5.8 ← 14.1 [kg-CO2e/year] ∗ The numerical values vary depending on the
operating conditions.
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power
supply.
Reduced maintenance (No need to manage or replace batteries)
-
2D CAD
Click here for 2D CAD e-Actuator Easy to Operate Integrated Controller/Slider Type EQFS□H
Manual
Model View search result EQFS25□H View search result EQFS32□H View search result e-Actuator Easy to Operate Integrated Controller/Slider Type EQFS□H
DoC
Model View search result EQFS25□H View search result EQFS32□H View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQFS25□H | 50 to 800 | Max. 40 | Max. 1200 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQFS32□H | 50 to 1000 | Max. 68 | Max. 1100 | 4, 8, 16, 24 |