WEB Catalog

Product Information »  WEB Catalog  » Search result

Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG

Flow Control Equipment » Speed Controllers Special Environments
    ・Improved environmental resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Connection thread: Supports M5, R, and G
    ・Material: Stainless steel 316 (Body A), FKM (Seal material)
     * Stainless steel 304 is used as the material for parts other than body A.
    ・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
    Manual
    Type Series View search result
    Elbow TypeASGView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Elbow TypeASGM5×0.8
R,G 1/8
φ6

Go Top