- Wireless System: CC-Link Compatible
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
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・No tools required. Larger knob
・Allows for simultaneous meter-in and meter-out control
・Prevents cylinders from popping out, and allows for the
speed control of single acting cylinders
・Easy identification of meter-in or meter-out by knob color
・Lightweight: Approx. 28% lighter
・Improved reproducibility of flow rate
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD-A | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |