WEB Catalog

Product Information »  WEB Catalog  » Search result

Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior [With
     indicator]
     For use in environment with welding spatter (Option BH type)
     Contributes to reducing setting time and errors by allowing the user to
     adjust flow rate before mounting and operating the cylinder
    ・Possible to manage the flow rate values using an indicator!
    ・Flow adjustable with a hexagon wrench tool
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the
     needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery.
    ・2 types are available for different applications.
     For welding environments and for general environments
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-□HM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Go Top