Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
All Metal Exterior Speed Controller with One-touch Fitting AS-X737
Flow Control Equipment » Speed Controllers Special EnvironmentsArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Improved environmental resistance with an all metal exterior*
*Excluding the sealant
・Comes with a spatter cover
Also available for the KQB2/KQG2 series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
All metal exterior | AS-X737 | R1/8 to 3/8 | φ6 to φ10 |