Flame Resistant Elbow Type AS
Flow Control Equipment » Speed Controllers Special Environments
-
・Flame resistant (Equivalent to UL94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS12□1F-W2 to AS42□1F-W2 | M5 to 1/2 | φ6 to φ12 |