- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
- Switches/Sensors/Controller
- Static Neutralization Equipment
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
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
- Industrial Device Communication Equipment: CANopen Compatible Products
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
- Temperature Control Equipment
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
- IO-Link Devices
- List of ATEX Compliant Products
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.4 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in
1/4 increments.
Reduces work-hours and setting mistakes
-
2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line In-line type | AS1002FS-□A to AS4002FS-□A | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |