Product Information »
WEB Catalog
IN_PROD_346
» Search result
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Air Preparation Equipment » Air Preparation Filters-
・Modular connection type
・Compressed air purity class: ISO 8573
・Face-to-face and depth dimensions reduced by 30%
・Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
・Flow capacity increased by 50%
・No tools are required.
Easy replacement of the element
・Transparent bowl guard (2-layer construction)
・Color-identifiable elements
・With element service indicator
・With clogging switch/With element service indicator
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Oil mist concentration on the outlet side | Air flow (L/min[ANR]) | Port size |
---|---|---|---|---|---|
Line filter | AFF | 1.0 (Filtration efficiency: 99%) | - | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 1 (≈ 0.8 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 0.1 (≈ 0.08 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Activated carbon filter | AMK | - | 0.003 (≈ 0.0025 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters-
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less
・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl
・Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced.
・Easier replacement of the element
The stopper function prevents the bowl from falling.
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Main Line Filter AFF
Air Preparation Equipment » Air Preparation Filters
-
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters,
and prevent problems with the equipment
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |
Mist Separator AM
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and remove oil mist and remove solid particles,
such as rust or carbon, of 0.3 μm or larger
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AM | 0.3 (Filtration efficiency: 99.9%) | 300 to 12000 | 1/8 to 2 |