Air Gripper for Collaborative Robots/Standard Type RMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Select from 3 types of tool changer.
Simple operation allows for easy tool changing.
Clamp type (Manual override), One-push type (Manual override) [New],
Auto type [New], Tool holder [New]
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・Allows for temporary workpiece drop prevention
・High rigidity and precision are achieved by integrating the guide and
finger.
・With high-precision linear guide
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Gripper for Collaborative Robots/Standard Type RMHZ2
Manual
Series View search result RMHZ2 View search result Air Gripper for Collaborative Robots/Standard Type RMHZ2
DoC/IM
Series View search result RMHZ2 View search result
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHZ2 | 2 | 54.2 | 72.2 | 14 |