- Teaching Box
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
Check Valve AK
Flow Control Equipment » Related EquipmentProcess Valves » 2/3 Port Solenoid Valves/Air Operated Valves

-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AK2000/AK4000 AK6000 | 1/8 to 1 | - | - |
Straight type | AKH | - | φ4 to φ12 | φ5/32'' to φ1/2'' |
Male connector type | AKH | M5 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Bushing type | AKB | 1/8 to 1/2 | - | - |
Made to Order for air/water | ・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking | 1/8 to 1/2 | - | - |