WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption transfer of workpieces with flexible soft film
     packaging
    ・Thin film skirt and special shaped ribs
    ・Flat attachment (2.5-stage)
     For reducing wrinkles
    ・Guide attachment (5.5-stage)
     Acceleration/deceleration: Adsorption transfer possible at 4G
    ・The pad and attachment are made of materials compliant with the FDA
      (U.S. Food and Drug Administration) dissolution test as well as Japan
     Food Sanitation Act standards.
    ・Blue colored pad
     Easy to distinguish the vacuum pad by color during contamination
     inspection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3P-JTBellows (2.5-stage)φ20,φ25,φ32,φ40,φ50
ZP3P-JTBellows (5.5-stage)φ20,φ25,φ32,φ40,φ50

Go Top