WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Stainless Steel High Vacuum Angle/In-line Valve XM/XY

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・The precision casting, unified composition prevents the accumulation of gas.
    ・The XM series is interchangeable with the XL series aluminum high vacuum angle valve.

    Note) Size 16 is not available for the in-line type.
SeriesActuationShaft seal
type
Valve
type
MaterialFlange
size
XMA/XYAAir operatedBellows sealSingle acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMC/XYCAir operatedBellows sealDouble actingBody : SCS13 (Eequivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMD/XYDAir operatedBellows/O-ring
seal
Single acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
25 to 80
XMH/XYHManualBellows sealManualBody : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 50 Note)

Go Top