- Teaching Box
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
There were 1 hits in the keyword search.
Lever Hand Valve VHL
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve-
・Space saving, Easy to operate (Vertical type) 5-port lever valve
・Weight reduction of up to 45%
∗ Comparison between VHL21□D-02□ and VH210-□02
・Footprint reduced by 58%
VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
・Panel mounting internal height reduced by 18.6 mm
For panel mounting
∗ Comparison between VHL210D and the existing VH20□ model
・Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02
(Flow rate characteristics 1 → 4/2 (P → A/B))
・3 operation types
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Lever Hand Valve VHL
Manual
Series View search result VHL View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Operation type | Port size |
---|---|---|---|
Lever hand valve | VHL | Spring return Detent Detent type with shift prevention lock | 1/4 |