WEB Catalog

Product Information »  WEB Catalog  »  Chemical Liquid Valves/Fittings &Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 5 hits in the keyword search.


Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature (℃)
LQ31.0 MPaNut material PVDF: 0 to 150
Nut material PFA: 0 to 200

Compact Type High Purity Air Operated Chemical Liquid Valve LVD

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Space saving, compact model is available.
     Dimension across inlet/outlet ports: Reduced by up to 29%
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator materials: PPS, PVDF (LVD-F/FN)

    Note) Tubing O.D. for the tube extension type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Note)
Metric size
Applicable tubing O.D.
Note)
Inch size
Orifice diameter
(mmø)
LVDIntegrated fittingsN.C./N.O./
Double acting
3 to 191/8 to 3/42 to 16
LVDTube extensionsN.C./N.O./
Double acting
6 to 191/4 to 3/44 to 16
LVD-F/FNLQ1 Integrated fittingsN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVD-F/FNLQ3 Integrated fittingsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22
LVD-F/FNTube extensionsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22

High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Suppresses the generation of particles and reduced footprint!
     The special structure allows for reduced impact when the valve is closed
     as well as particle generation suppression.
     Reduced footprint (Compared to the existing model):
     Valve width reduced by 20%, Mounting pitch reduced by 45%
    ・Applicable for applications requiring high pressure/high back pressure
     Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
     (Improved by 66% compared to the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Inch
Orifice diameter
(mmø)
JLVAir operated
Integrated fitting
N.C.1/4,3/8,1/2,3/44,8,10,16

Fluoropolymer Fittings Hyper Fittings LQ3

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings Hyper Fittings LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature
LQ31.0 MPaNut material PVDF:0 to 150℃
Nut material PFA:0 to 200℃

High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Screwless construction, Non-metallic construction doesn't use metal
     screws to secure the body of the actuator
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator material: PVDF

    Note) Tubing size
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
    Manual
    Series Type View search result
    LVQIntegrated fittingView search result
    LVQSpace saving typeView search result
    LVQTube extensionView search result
SeriesTypeValve typeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Orifice diameter
(mmø)
LVQIntegrated fittingN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVQSpace saving typeN.C./N.O./
Double acting
Fitting size:
2 to 6
Fitting size:
2 to 6
4 to 22
LVQTube extensionN.C./N.O./
Double acting
6 to 25 Note)1/4 to 1 Note)4 to 22

Go Top