WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 2 hits in the keyword search.


Electric Actuator/LEF Series Support Guide 11-LEFG

Electric Actuators/Cylinders » Environment
Clean Series/Low-Particle Generation » Electric Actuators

    Clean Series


    ・A support guide that is designed to support work pieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/S11-LEFG16-S50 to 500
Ball screw drive/S11-LEFG25-S50 to 600
Ball screw drive/S11-LEFG32-S50 to 800
Ball screw drive/S11-LEFG40-S150 to 1000

Electric Actuator/LEF Series Support Guide LEFG

Electric Actuators/Cylinders » Slider Type
    ・A support guide that is designed to support workpieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/SLEFG16-S50 to 500
Ball screw drive/SLEFG25-S50 to 800
Ball screw drive/SLEFG32-S50 to 1000
Ball screw drive/SLEFG40-S150 to 1200
Belt drive/BTLEFG16-BT300 to 1000
Belt drive/BTLEFG25-BT300 to 2000
Belt drive/BTLEFG32-BT300 to 2000
Belt drive/BSLEFG25-BS300 to 2000
Belt drive/BSLEFG32-BS300 to 2500
Belt drive/BSLEFG40-BS300 to 3000

Go Top